20.6.6 Client Reception (10-bit Address)

Client Reception (10-bit Address)

#include <xc.h>

#define INIT                          0
#define ADDRESS_PHASE_UPPER_10BIT     1
#define ADDRESS_PHASE_LOWER_10BIT     2
#define DATA_WRITE                    3
volatile unsigned char gReceived[20], gRcv_count, count = 0;

#define mCLIENT_ADDRESS 0x14C

int main(void) {
    
     /*Configure I2C pins as digital*/
    
    /*I2C1 configured as client*/


    I2C1ADD = mCLIENT_ADDRESS; // Configure Client address
    I2C1INTCbits.CADDRIE = 1; // Assert CLTIF on address detect
    I2C1INTCbits.CDRXIE = 1; // Assert CLTIF on received byte
    I2C1INTCbits.CLTIE = 1; // Assert I2CxIF when CLTIF is asserted



    I2C1CON2bits.SMEN = 1; // Enable smart mode
    I2C1CON2bits.PSZ = 10; // Packet size	


    I2C1CON1bits.A10M = 1; // 10it addressing			 
    I2C1CON1bits.ON = 1; // Enable I2C		 


    IFS2bits.I2C1IF = 0; // Clear I2C general interrupt    
    IEC2bits.I2C1IE = 1; // Enable I2C general interrupt 

    while (1);
}

void __attribute__((__interrupt__, no_auto_psv)) _I2C1Interrupt(void) {

    IFS2bits.I2C1IF = 0;
    /* Read received address*/
    if ((I2C1STAT1bits.RBF)&& (!I2C1STAT1bits.D_A)) {
        gRcv_count = 0;
        gReceived[gRcv_count] = I2C1RCV;
        gRcv_count++;

    }/* Read received data byte*/
    else if ((I2C1STAT1bits.RBF)&& (I2C1STAT1bits.D_A)) {
        gReceived[gRcv_count] = I2C1RCV;
        gRcv_count++; // Read received data

    }

}