15.2.2 Band Gap Reference
The voltage reference options vary with devices. The Band Gap Reference (VBG) is an internal analog input and is not available on device pins. Additionally, the ADC module depends on the internal band gap circuit voltage. The voltage reference source cannot be changed when the module is enabled.