26.4.8.1 Trigger Outputs
- Individual
- Broadcast
The PTG module can generate an individual output trigger on any one of the trigger
outputs using the PTGTRIG command.
The individual trigger outputs may be assigned to various functions, such as ADC conversion triggers or PPS input/output signals. PPS signals can be routed to external pins or used as inputs to certain other peripherals; refer to the Peripheral Pin Select (PPS) Overview chapter for more information.
The broadcast trigger output feature is specified by the PTGBTE register. Each bit in the
register corresponds to an associated individual trigger output. If a bit is set in the
PTGBTE register, and a broadcast trigger step command (‘PTGCTRL
0b1111’) is executed, the corresponding individual trigger output is asserted.
The broadcast trigger output enables the user to simultaneously generate a large number
of trigger outputs with a single step command.