14.1 Device-Specific Information
| PWM Module Instances | Number of PWM Events | Combinatorial PWM Logic | Fine Edge Placement | Outputs per Instance | Clock Source | Peripheral Bus Speed | CLKGEN Instance |
|---|---|---|---|---|---|---|---|
| 4 | 6 | 6 | No | 2 | Table 14-2 | Standard | CLKGEN5 |
| Value | Description |
|---|---|
1 | CKLGEN5 |
0 | Standard Speed Peripheral Clock |
| Value | Description |
|---|---|
11111 | CLC1 |
11110
| Reserved |
11101 | Comparator 3 output |
11100 | Comparator 2 output |
11011 | Comparator 1 output |
11010 | PWM Event D |
11001 | PWM Event C |
11000 | PWM Event B |
10111 | PWM Event A |
10110 | Device pin, PCI[22] |
10101 | Device pin, PCI[21] |
10100 | Device pin, PCI[20] |
10011 | Device pin, PCI[19] |
10010 | RPn input, PCI18R |
10001 | RPn input, PCI17R |
10000 | RPn input, PCI16R |
01111 | RPn input, PCI15R |
01110 | RPn input, PCI14R |
01101 | RPn input, PCI13R |
01100 | RPn input, PCI12R |
01011 | RPn input, PCI11R |
01010 | RPn input, PCI10R |
01001 | RPn input, PCI9R |
01000 | RPn input, PCI8R |
00111-00100 | Reserved |
00011 | Internally connected to Combo Trigger B |
00010 | Internally connected to Combo Trigger A |
00001 | Internally connected to the output of PWMPCI[2:0] MUX |
00000 | Tied to ‘0’ |
| Value | Description |
|---|---|
1111-1000 | Reserved |
0111 | PWM4L |
0110 | PWM4H |
0101 | PWM3L |
0100 | PWM3H |
0011 | PWM2L |
0010 | PWM2H |
0001 | PWM1L |
0000 | PWM1H |
| Value | Description |
|---|---|
111-100 | Reserved |
011 | Logic Function is assigned to PWM4 |
010 | Logic function is assigned to PWM3 |
001 | Logic function is assigned to PWM2 |
000 | No assignment, combinatorial PWM logic function is disabled |
| Value | Description |
|---|---|
111-100 | Reserved |
011 | PWM Generator 4 |
010 | PWM Generator 3 |
001 | PWM Generator 2 |
000 | PWM Generator 1 |