16.3.5 DAC Slope x Control Register

Table 16-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DACxSLPCON
Offset: 0x1D50, 0x1D60, 0x1D70

Bit 3130292827262524 
 SLOPEN   HMETWMEPSE  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
        FFSEN 
Access R/W 
Reset 0 
Bit 15141312111098 
     SLPSTOPA[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 SLPSTOPB[3:0]SLPSTRT[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – SLOPEN Slope Function Enable/On bit

ValueDescription
1Enables slope function
0Disables slope function; slope accumulator is disabled to reduce power consumption

Bit 27 – HME Hysteretic Mode Enable bit

ValueDescription
1Enables Hysteretic mode for DACx
0Disables Hysteretic mode for DACx

Bit 26 – TWME Triangle Wave Mode Enable bit

ValueDescription
1Enables Triangle Wave mode for DACx
0Disables Triangle Wave mode for DACx

Bit 25 – PSE Positive Slope Mode Enable bit

ValueDescription
1Slope mode is positive (increasing)
0Slope mode is negative (decreasing)

Bit 16 – FFSEN Fast First Step Mode Enable bit

ValueDescription
1Fast First Step Mode enabled
0Fast First Step Mode disabled

Bit 16 – HCFSEL[3:0] Hysteretic Comparator Function Input Select bits

Refer to Table 16-6 for device-specific HCFSEL bit information.

Bits 11:8 – SLPSTOPA[3:0] Slope Stop A Signal Select bits

The selected Slope Stop A signal is logically OR’d with the selected Slope Stop B signal to terminate the slope function. Refer to Table 16-4 for device-specific SLPSTOPA bit information.

Bits 7:4 – SLPSTOPB[3:0] Slope Stop B Signal Select bits

The selected Slope Stop B signal is logically OR’d with the selected Slope Stop A signal to terminate the slope function. Refer to Table 16-5 for device-specific SLPSTOPB bit information.

Bits 3:0 – SLPSTRT[3:0] Slope Start Signal Select bits

Refer to Table   3 for device specific SLPSTRT bit information