High-Speed Mode (CLKMOD =
         0 and BRGS = 1)
   In High-Speed mode, each bit of the received data is four clock pulses wide. This mode does not provide enough edges to support the Majority Detection method. Therefore, the received data are sampled at the one-half bit width.