Jump to main content
17.3.12 Initialization/Capture
Register
Table 17-14. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable
bit HC Cleared by
Hardware (Gray
cell) Unimplemented W Writable
bit HS Set by
Hardware X Bit is unknown
at Reset C Write to
clear S Software
settable bit x Channel
number
Name: QEI1IC Offset: 0x1A2C
Bit 31 30 29 28 27 26 25 24 QEIIC[31:24] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset
Bit 23 22 21 20 19 18 17 16 QEIIC[23:16] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset
Bit 15 14 13 12 11 10 9 8 QEIIC[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset
Bit 7 6 5 4 3 2 1 0 QEIIC[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset
Bits 31:0 – QEIIC[31:0] Initialize/Capture
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.