27.2.3 CRC Data Register

Table 27-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CRCDAT
Offset: 0x2D0

Bit 3130292827262524 
 DATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 DATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 DATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 DATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – DATA[31:0] CRC Input Data bits

Writing to this register fills the FIFO. Reading from this register returns ‘0’