30.8.3 CLCnPOL
Name: | CLCnPOL |
Offset: | 0x068D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
POL | G4POL | G3POL | G2POL | G1POL | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | x | x | x | x |
Bit 7 – POL CLCxOUT Output Polarity Control
Value | Description |
---|---|
1 | The output of the logic cell is inverted |
0 | The output of the logic cell is not inverted |
Bits 0, 1, 2, 3 – GyPOL Gate Output Polarity Control
Reset States: |
|
Value | Description |
---|---|
1 | The gate output is inverted when applied to the logic cell |
0 | The output of the gate is not inverted |