25.8.1 NCOxCON
Name: | NCOxCON |
Offset: | 0x0592 |
NCO Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | OUT | POL | PFM | ||||||
Access | R/W | R | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – EN NCO Enable
Value | Description |
---|---|
1 |
NCO module is enabled |
0 |
NCO module is disabled |
Bit 5 – OUT NCO Output
Bit 4 – POL NCO Polarity
Value | Description |
---|---|
1 |
NCO output signal is inverted |
0 |
NCO output signal is not inverted |
Bit 0 – PFM NCO Pulse Frequency Mode
Value | Description |
---|---|
1 |
NCO operates in Pulse Frequency mode. Output frequency is FOVERFLOW. |
0 |
NCO operates in Fixed Duty Cycle mode. Output frequency is FOVERFLOW divided by 2. |