25.6.17 Channel Control B
Name: | CHCTRLB |
Offset: | 0x44 + n*0x10 [n=0..31] |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMD[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – CMD[1:0] Software Command
These bits define the software commands. Refer to 25.5.3.3 Channel Suspend and 25.5.3.4 Channel Resume and Next Suspend Skip.
These bits are not enable-protected.
CMD[1:0] | Name | Description |
---|---|---|
0x0 | NOACT | No action |
0x1 | SUSPEND | Channel suspend operation |
0x2 | RESUME | Channel resume operation |
0x3 | - | Reserved |