25.6.11 Busy Channels

Name: BUSYCH
Offset: 0x28
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 BUSYCH31BUSYCH30BUSYCH29BUSYCH28BUSYCH27BUSYCH26BUSYCH25BUSYCH24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 BUSYCH23BUSYCH22BUSYCH21BUSYCH20BUSYCH19BUSYCH18BUSYCH17BUSYCH16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BUSYCH15BUSYCH14BUSYCH13BUSYCH12BUSYCH11BUSYCH10BUSYCH9BUSYCH8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BUSYCH7BUSYCH6BUSYCH5BUSYCH4BUSYCH3BUSYCH2BUSYCH1BUSYCH0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – BUSYCHn Busy Channel n [n=31..0]

This bit is cleared when the channel trigger action for DMA channel n is complete, when a bus error for DMA channel n is detected, or when DMA channel n is disabled.

This bit is set when DMA channel n starts a DMA transfer.