13.12.2 Status A
Name: | STATUSA |
Offset: | 0x0001 |
Reset: | 0x00 |
Property: | PAC Write Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PERR | FAIL | BERR | CRSTEXT | DONE | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – PERR Protection Error
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit clears the Protection Error
bit.
This bit is set when a command that is not allowed in Protected state is issued.
Bit 3 – FAIL Failure
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Failure bit.
This bit is set when a DSU operation failure is detected.
Bit 2 – BERR Bus Error
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit clears the Bus Error bit.
This bit is set when a bus error is detected.
Bit 1 – CRSTEXT CPU Reset Phase Extension
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit clears the CPU Reset Phase
Extension bit.
This bit is set when a debug adapter Cold-Plugging is detected, which extends the CPU Reset phase.
Bit 0 – DONE Done
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit clears the Done bit.
This bit is set when a DSU operation is completed.