13.12.22 Peripheral Identification 3
Name: | PID3 |
Offset: | 0x1FEC |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REVAND[3:0] | CUSMOD[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:4 – REVAND[3:0] Revision Number
These bits will always return 0x0 when read.
Bits 3:0 – CUSMOD[3:0] ARM CUSMOD
These bits will always return 0x0 when read.