4.5.1.2.8 DFTLL – Data FIFO Telegram Length Low Byte

Name: DFTLL
Offset: 0x0D3
Reset: 0x00

Bit 76543210 
 DFTLL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – DFTLL[7:0] Data FIFO Telegram Length Low Byte

DFTLL stores the lower eight bits of the 12-bit DFTL word. DFTL shows the number of bits in the latest telegram, which was received continuously by the data FIFO in DFC.DFDRA = 0 mode. If DFTLH and DFTLL are both “0x00”, a full telegram was not received since the last reset. DFTLL is a read-only register.