4.5.1.2.6 Data FIFO Fill Level Register

Name: DFL
Offset: 0x0D5
Reset: 0x00

Bit 76543210 
 DFCLRDFFLS[5:0] 
Access WRRRRRRR 
Reset 00000000 

Bit 7 – DFCLR Data FIFO Clear

Writing a ‘1’ to this bit location clears the data FIFO. RdPtr, WrPtr and fill level are reset to ‘0’. The data FIFO status (DFS) and telegram length (DFTLH/DFTLL) registers are cleared. The data FIFO configuration registers (DFC and DFI) keep their settings. The data content of the FIFO is also retained. It can be recovered by RdPtr and WrPtr manipulations. Reading this bit always returns ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bits 5:0 – DFFLS[5:0] Data FIFO Fill Level Status

The current fill level of the data FIFO is stored in DFFLS. These bits are read-only. A DFFLS value that is larger than 32 indicates incorrect programming of the read (DFRP) or write (DFWP) pointer. The fill level is updated one system clock cycle after a read/write access or pointer manipulation.