4.5.1.2.9 DFS – Data FIFO Status Register

Name: DFS
Offset: 0x0D2
Reset: 0x00

Bit 76543210 
 DFOFLDFUFLDFFLRF 
Access RRRRRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 5 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 4 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 3 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 2 – DFOFL Data FIFO Overflow Flag

This error flag bit is set if there is write access to a full FIFO or if the fill level is higher than the FIFO depth, which can happen due to faulty pointer manipulations in the DFRP or DFWP registers. The DFOFL flag can generate an interrupt when masked in DFI.DFERIM. The DFOFL flag is automatically cleared when the interrupt is executed or by writing a ‘1’ to its bit location.

Bit 1 – DFUFL Data FIFO Underflow Flag

This error flag bit is set if there is a read access to an empty FIFO. The DFUFL flag can generate an interrupt when masked in DFI.DFERIM. The DFUFL flag is automatically cleared when the interrupt is executed or by writing a ‘1’ to its bit location.

Bit 0 – DFFLRF Data FIFO Fill Level Reached Status Flag

  • If DFC.DFDRA = 0, this flag is set if the current fill level of the data FIFO matches the fill level configuration (DFC.DFFLC) after the reception of a byte.
  • If DFC.DFDRA = 1, this flag is set if the current fill level of the data FIFO matches the fill level configuration (DFC.DFFLC) after the transmission of a byte.
  • The DFFLRF flag generates an interrupt when masked in DFI.DFFLIM. The DFFLRF flag is automatically cleared when the interrupt is executed or by writing a ‘1’ to its bit location.