4.5.1.2.7 DFTLH – Data FIFO Telegram Length High Byte

Name: DFTLH
Offset: 0x0D4
Reset: 0x00

Bit 76543210 
 DFTLH[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 5 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bit 4 –  Reserved Bit

This bit is reserved and always returns ‘0’ when read.

Bits 3:0 – DFTLH[3:0] Data FIFO Telegram Length High Byte

DFTLH stores the upper four bits of the 12-bit DFTL word. DFTL shows the number of bits in the most recent telegram received continuously by the data FIFO in DFC.DFDRA = 0 mode. If DFTLH and DFTLL are both “0x00”, a full telegram was received since the last reset. DFTLH is a read-only register.