4.10.6.10 VMCAL – Voltage Monitor Calibration

Name: VMCAL
Offset: 0x0D1
Reset: 0x00

Bit 76543210 
 VMCAL[2:0] 
Access RRRRRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 2:0 – VMCAL[2:0]

Factory calibration settings. The customer must not modify these register bits.