4.10.6.1 SUPCR – Supply Control Register

Name: SUPCR
Offset: 0x0CB
Reset: 0x00

Bit 76543210 
 AVDICAVENDVDISAVCCLMAVCCRM 
Access RR/WR/WR/WRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved for future use and read as ‘1’.

Bit 6 – AVDIC AVCC Double Internal Current

The internal bias current of the AVCC regulator is increased if this bit is set to ‘1’. Higher bias current provides more AVCC stability on fast load transitions. The bit must always be set to ‘0’ in the ATA8210/15.

Bit 5 – AVEN AVCC Enable

The RF front end and XTO power supply providing AVCC is enabled by setting this bit. The bit is set automatically if IDLEMode(XTO) or RXMode are started. Clearing this bit disables the AVCC power supply and enables a reset of the RF front end and the XTO.

Bit 4 – DVDIS DVCC Disable

The digital power supply is disabled when setting this bit under the condition that no NPWRONx = 0 or PWRON = 1 pin is currently set. In addition, the AVR switches to the reset state and the ATA8210/15 switches to OFFMode. The digital power supply is enabled again using the PWRON and NPWRONx pins, which are controlled externally.

Bit 3 –  Reserved Bit

This bit is reserved for future use and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved for future use and read as ‘0’.

Bit 1 – AVCCLM AVCC Low Interrupt Mask Bit

When the AVCCLM bit and the I-bit in the AVR status register are set to ‘1’, the AVCC low interrupt is enabled. The corresponding interrupt is executed if the AVCC voltage falls below the AVCC low threshold, which is typically 100 mV below the nominal AVCC voltage.

Bit 0 – AVCCRM AVCC Reset Interrupt Mask Bit

This bit is reserved for future use and read as ‘0’.