4.10.6.6 SUPCA3 – Supply Calibration Register 3

Name: SUPCA3
Offset: 0x0CE
Reset: 0x00

Bit 76543210 
 DCAL[2:0]ACAL[3:0] 
Access RR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved for future use and reads as ‘0’.

Bits 6:4 – DCAL[2:0]

Factory calibration settings. The customer must not modify these register bits.

Bits 3:0 – ACAL[3:0]

Factory calibration settings. The customer must not modify these register bits.