4.4.3.1.1.1 CHDN – Channel Filter Down-Sampling Register
| Name: | CHDN |
| Offset: | 0x0AA |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| 0 | ADCDN | BBDN[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
0’.Bit 6 – 0
0’ during operation. Otherwise, the RSSI value is
corrupted.Bit 5 – ADCDN ADC down-sampling configuration
| ADCDN | Description |
|---|---|
0 | Use for RF bands: 418 MHz to 440 MHz and 836 MHz to 870 MHz |
1 | Use for RF bands: 310 MHz to 318 MHz, 441 MHz to 477 MHz and 871 MHz to 956 MHz |