7.8 isatty Function
Test whether a file descriptor refers to a terminal
Attention: This interface function is
implemented only by MPLAB XC32 C compilers.
Include
<unistd.h>
Prototype
int isatty(int fd);
Argument
fd- file descriptor to be tested
Return Value
Returns 1 if fd is an open file descriptor referring to a terminal;
otherwise 0 is returned, and errno is set to indicate the error.
Suitable values may be EBADF or ENOTTY.
Remarks
This function is implemented as a stub that must be completed to suit the application.
The isatty() function tests whether fd is an open file
descriptor referring to a terminal.
Source File
isatty.c