3.8.11 mcHalI_AdcCallBackRegister
C
/* ADC conversion complete interrupt callback function */
void mcHalI_AdcCallBackRegister( ADC_CALLBACK callback, uintptr_t context )
Summary
This function registers a callback function to be invoked upon the completion of an ADC conversion interrupt.
Description
This function registers a callback function to be invoked upon ADC conversion completion, utilizing the QSpin GUI-configured peripheral API.
.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| callback | callback function pointer. |
| context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients) |
Returns
None
Example
void mcAppI_AdcFinishedIsr( ADC_STATUS status, uintptr_t context )
{
/* Execute FOC tasks */
}
/* Register the ADC callback function*/
mcHalI_AdcCallBackRegister(mcAppI_AdcFinishedIsr, (uintptr_t)NULL);
Remarks
None.