3.8.12 mcHal_FaultIndicationSet
C
/* Set fault indicator */
void mcHal_FaultIndicationSet( void )
Summary
Sets the fault indicator
Description
This function activates the fault indicator by setting the LED configured for fault indication in the Harmony QSPIN GUI.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None. |
Returns
None
Example
/* Set fault indicator */
mcHal_FaultIndicationSet();
Remarks
None.