3.8.2 mcHalI_PwmTimerStart
C
/* Start PWM timer */
void mcHalI_PwmInterruptEnable( void )
Summary
Starts the PWM timer.
Description
This function starts the PWM timer for the specified PWM peripheral, initiating the PWM module to generate signals according to the configuration in the QSpin GUI.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None. |
Returns
None
Example
/* Start PWM timer */
mcHalI_PwmInterruptEnable();
Remarks
None.