3.8.10 mcHalI_AdcEnable
C
/* Enable ADC peripheral */
void mcHal_AdcEnable( void )
Summary
Enables the ADC peripheral
Description
This function enables the Analog-to-Digital Converter (ADC) peripheral with the specific ADC configuration set in the Harmony QSpin GUI for motor control applications.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None. |
Returns
None
Example
/* Set direction indication */
mcHal_AdcEnable();
Remarks
None.