3.2.9 tmcCur_ModuleData_s Struct
C
typedef struct
{
tmcCur_Input_s dInput; /* ADC input parameter structure */
tmcCur_Output_s dOutput; /* Structure for output current data */
tmcCur_Parameters_s dParameters; /* Structure for motor phase currents calculation parameters */
}tmcCur_ModuleData_s;
Summary
Motor phase currents calculation parameter module structure.
Description
This structure holds parameters for motor phase current calculation, including ADC sensor values and output calibrated phase currents.
Remarks
None.