3.2.1 mcCurI_CurrentCalculationInit
C
/* Current control initialization function */
void mcCurI_CurrentCalculationInit( tmcCur_ModuleData_s * const pModule )
Summary
Initialize the Motor phase current calculation function
Description
This function initializes the current calculation module by setting up the required parameters and preparing the module for current calculations.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pModule | A constant pointer to the module data structure. |
Returns
None
Example
tmcCur_ModuleData_s mcCurI_ModuleData_gds; mcCurI_CurrentCalculationInit(&mcCurI_ModuleData_gds);
Remarks
None.