3.2.5 tmcCur_Input_s Struct
C
typedef struct
{
uint16_t iaAdcInput; /* Phase_A ADC input current */
uint16_t ibAdcInput; /* Phase_B ADC input current */
}tmcCur_Input_s;
Summary
Motor phase currents input structure.
Description
This structure is used to store ADC input values for motor phase currents.
Remarks
None.