3.2.6 tmcCur_Output_s Struct
C
typedef struct
{
tmcTypes_ABC_s iABC; /* A structure containing the calibrated motor phase currents */
uint8_t calibDone; /* A flag indicating the motor phase currents calibation status */
}tmcCur_Output_s;
Summary
Motor phase currents output structure
Description
This structure is used to store the processed motor phase currents and the calibration status in motor control applications.
Remarks
None.