3.2.10 OFFSET_SAMPLES Macro
C
#define OFFSET_SAMPLES 128u
Summary
Defines the required no of samples for offset calculation
Description
Defines the required no of ADC current sensor samples for offset calculation,which is used in the mcCurI_CurrentOffsetCalculation API
Remarks
None