3.4.2 mcRpcI_RotorPositionCalcEnable
C
/* Enable rotor position calculation(RPC) module */ void mcRpcI_RotorPositionCalcEnable( tmcRpc_Parameters_s * const pParameters )
Summary
Enables the rotor position estimation module
Description
This function enables the Rotor Position Calculation (RPC) module by linking the state variables and initializing the module if necessary. It checks the module initialization state, initialize the module if not initialized, and then enable the control module using state variables and sets the enable flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the rotor position calculation module parameter structure. |
Returns
None
Example
// Define the rotor position calculation module data structure
tmcRpc_Parameters_s rpcParameters;
/** Enable rotor position calculation module */
mcRpcI_RotorPositionCalcEnable(&rpcParameters);
Remarks
Note: Ensure that the
pParameters structure
is properly updated with valid values before calling this function.