3.4.10 tmcRpc_ModuleData_s Struct
C
typedef struct
{
tmcRpc_Input_s dInput; /* Rotor position calculation module input parameter structure */
tmcRpc_Output_s dOutput; /* Rotor position calculation control module output parameter structure */
tmcRpc_Parameters_s dParameters; /* Rotor position calculation module user parameter structure */
}tmcRpc_ModuleData_s;
Summary
Rotor position calculation module data structure.
Description
This structure holds the parameters of Rotor position calculation module, including module input-output parameters and reference parameters.
Remarks
None.