3.4.9 tmcRpc_Output_s Struct
C
/* Data structure for Rotor Position Calculation (RPC) module output ports */
typedef struct
{
float32_t elecAngle; /* Calculated eletcrical angle in radians per sec*/
float32_t elecSpeed; /* Calculated eletcrical spee in rpm */
}tmcRpc_Output_s;
Summary
RPC module output parameter structure.
Description
This structure holds the output parameters for the Rotor Position Calculation (RPC) module, including the electrical angle and speed values.
Remarks
None.