3.4.1 mcRpcI_RotorPositionCalcInit
C
/* Initialize rotor position calculation(RPC) module */ void mcRpcI_RotorPositionCalcInit( tmcRpc_ModuleData_s * const pModule )
Summary
Initialize rotor position calculation module.
Description
This function initializes the Rotor Position Calculation (RPC) module by configuring the necessary parameters for accurate rotor position and velocity calculation based on encoder feedback. It links a state variable structure to the module, configures key parameters, and sets up thresholds and scaling factors for the encoder.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the rotor position calculation module parameter structure. |
Returns
None
Example
// Define the rotor position calculation module data structure
tmcRpc_Parameters_s rpcParameters;
/** Initialize parameters */
mcRpcI_RotorPositionCalcInit(&rpcParameters);
Remarks
Note: Ensure that the
pParameters structure
is properly updated with valid values before calling this function.