3.6.1 mcIpdI_InitialPositionDetectInit
C
/* Initialize initial position detection module */
void mcIpdI_InitialPositionDetectInit(tmcIpd_ModuleData_s * const pModule);
Summary
This function initializes the initial position detection(IPD) module.
Description
This function initializes the IPD module by configuring the required parameters and linking the state variables. It updates the state variable structure, applies the module parameters from the parameter structure, sets the PWM signal values such as pulse amplitude, duration, period, and frequency, and activates the initialization flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the IPD module parameter structure |
Returns
None
Example
// Define the IPD module data structure
tmcIpd_ModuleData_s ipdParameters;
/** Initialize parameters */
mcIpdI_InitialPositionDetectInit(&ipdParameters);
Remarks
None.