3.6.4 mcIpdI_InitialPositionDetectDisable
C
/* Disable initial position detection module */
void mcIpdI_InitialPositionDetectDisable(tmcIpd_ModuleData_s * const pModule);
Summary
This function disables the initial position detection module.
Description
This function disables the initial position detection(IPD) module by linking the state variables and resetting the module if necessary. It checks the module initialization state, resets the module if it is initialized, and then disable the module using state variables and clears the enable flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the IPD control module parameter structure |
Returns
None.
Example
// Define the IPD module data structure tmcIpd_ModuleData_s ipdParameters; /** Disable IPD module */ void mcIpdI_InitialPositionDetectDisable(&ipdParameters);
Remarks
None.