3.6.8 tmcIpd_ModuleData_s Struct
C
typedef struct
{
tmcIpd_Input_s dInput; /* Input structure */
tmcIpd_Parameters_s dParameter; /* Parameters structure */
tmcIpd_Output_s dOutput; /* Output structure */
void * pStatePointer; /* Pointer to a module state structure */
} tmcIpd_ModuleData_s;
Summary
Initial position detection (IPD) module data structure.
Description
This structure holds the parameters of Initial position detection (IPD)module, including module input-output parameters and reference parameters.
Remarks
None.