Jump to main content
Digital Peripherals
- Four 16-Bit Pulse-Width Modulators
(PWM):
- Dual outputs for each PWM
module
- Integrated 16-bit
timer/counter
- Double-buffered user
registers for duty cycles
- Right/Left/Center/Variable
Aligned modes of operation
- Multiple clock and Reset
signal selections
- Three 16-Bit Timers (TMR0/1/3)
- Three 8-Bit Timers (TMR2/4/6) with
Hardware Limit Timer (HLT)
- Two Universal Timers
(TMRU16A/16B):
- New Timer modules with
features of TMR0/TMR1/TMR2 (Gate, Hardware Limit)
- Two 16-bit timers can be
chained together to create a combined 32-bit timer
- Eight Configurable Logic Cell
(CLC):
- Integrated combinational and
sequential logic
- Three Complimentary Waveform
Generators (CWG):
- Rising and falling edge
dead-band control
- Full-bridge, half-bridge,
1-channel drive
- Multiple signal sources
- Programmable dead band
- Fault-shutdown input
- Three Capture/Compare/PWM (CCP)
Modules:
- 16-bit resolution for
Capture/Compare modes
- 10-bit resolution for PWM
mode
- Three Numerically Controlled
Oscillators (NCO):
- Generates true linear
frequency control and increased frequency resolution
- Input clock up to 64 MHz
- Signal Measurement Timer (SMT):
- 24-bit timer/counter with
prescaler
- Several modes of operation
such as Time-of-Flight, Period and Duty Cycle measurement, etc.
- Data Signal Modulator (DSM):
- Multiplex two carrier clocks,
with glitch prevention feature
- Multiple sources for each
carrier
- Programmable CRC with Memory Scan:
- Reliable data/program memory
monitoring for Fail-Safe operation (e.g., Class B)
- Calculate 16-bit CRC over any
portion of Program Flash Memory
- CAN Module:
- Full CAN 2.0B
compatibility
- One dedicated transmit
FIFO
- Three programmable
transmit/receive FIFOs
- One transmit event queue
- 12 acceptance
masks/filters
- Five UART Modules:
- LIN host and client, DMX
mode, DALI gear and device protocols
- Asynchronous UART, RS-232,
RS-485 compatible
- Automatic and user timed
BREAK period generation
- Automatic checksums
- Programmable 1, 1.5, and two
Stop bits
- Wake-up on BREAK
reception
- DMA compatible
- Two SPI Modules:
- Configurable length
bytes
- Arbitrary length data
packets
- Transmit-without-receive and
receive-without-transmit options
- Transfer byte counter
- Separate transmit and receive
buffers with 2-byte FIFO and DMA capabilities
- One I2C module, SMBus,
PMBus™ Compatible:
- 7-bit and 10-bit Addressing
modes with Address Masking modes
- Dedicated address, transmit
and receive buffers and DMA capabilities
- Bus collision detection with
arbitration
- Bus time-out detection and
handling
- I2C, SMBus 2.0 and
SMBus 3.0, and 1.8V input level selections
- Multi-Host mode, including
self-addressing
- Device I/O Port Features:
- 25
I/O pins (PIC18F26/27Q83)
- 36 I/O pins
(PIC18F46/47Q83)
- 44
I/O pins (PIC18F56/57Q83)
- Individually programmable I/O
direction, open-drain, slew rate and weak pull-up control
- Interrupt-on-change on most
pins
- Three programmable external
interrupt pins
- Peripheral Pin Select (PPS):
- Enables pin mapping of
digital I/O