7.7.6 PROD

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • PRODH: Accesses the high byte PROD[15:8]
  • PRODL: Accesses the low byte PROD[7:0]
Timer Register

Product Register Pair

Name: PROD
Offset: 0x4F3

Bit 15141312111098 
 PROD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 PROD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – PROD[15:0] PROD Most Significant

The individual bytes in this multibyte register can be accessed with the following register names: PRODH: Accesses the high byte PROD[15:8] PRODL: Accesses the low byte PROD[7:0]