3.33.2 GVRP Port Configuration
Use this command to enable or disable a port for GVRP operation.
Command Syntax:
gvrpArgument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | Port List Interface mode | |
Usage | Enable GVRP on interface. To disable, use the ‘no’ version of the command. | |
Example | Example 1: | |