3.33.1 GVRP Configuration Settings
GARP (Generic Attribute Registration Protocol) VLAN Registration Protocol (GVRP) configuration settings that are commonly applied to all GVRP enabled ports.
Command Syntax:
gvrp
gvrp time { [ join-time <join_time> ] [ leave-time <leave_time> ] [ leave-all-time <leave_all_time> ] }
gvrp max-vlans <maxvlans>Argument | Description | |
Parameter |
| 1–20 centiseconds |
| 60–300 centiseconds | |
| 1000–5000 centiseconds | |
| Maximum number of VLANs supported by GVRP | |
Default | Join-time = 20 cs, Leave-time = 60 cs, Leave-all-time = 1000 cs, and Max VLANs = 20 | |
Mode | Global Configuration mode | |
Usage | Configure GVRP | |
Example | Example 1: | |