3.15.1 IPMC Profile Configuration
Use this command to enable/disable global IPMC profile and adjust the rules associated with the designated profile.
Command Syntax:
ipmc profile
ipmc profile <profile_name>
description <profile_dscr>Argument | Description | |
Parameter |
| Name of profile. Must be 1–16 characters within the ASCII range of 33–126. It cannot be 'all' (case-insensitive) |
| Description of the profile (0–64 ASCII characters in the range of 32–126). | |
Default | N.A | |
Mode | Global Configuration mode and IPMC Profile mode | |
Usage | Enable/disable global IPMC profile and add/delete new profile. | |
Example | Example 1: Enable IPMC and add a profile example with description test. | |