3.15.2 IPMC Profile Address Configuration
Use this command to specify the address range that is associated with IPMC profile.
Command Syntax:
ipmc range <range_name> { <ipv4_start> [ <ipv4_end> ] | <ipv6_start> [ <ipv6_end> ] }
range <range_name> { permit | deny } [ log ] [ next <next_range_name> ]Argument | Description | |
|
Parameter |
| Name of range. Must be 1–16 characters within the ASCII range of 33–126. It cannot be 'all' (case-insensitive). |
| IPv4/IPv6 multicast address | |
| IPv4/IPv6 multicast address that is not less than start address. | |
Default | N.A | |
Mode | Global Configuration mode and IPMC Profile mode | |
Usage | Enable/disable global IPMC profile and add/delete new profile | |
Example | Example 1: Enable IPMC and add a profile example with description test. | |