3.13.2 Loop Protection General Settings for Switch Port
Use this command to configure the Loop protection parameters for the switch port.
Command Syntax:
loop-protect
loop-protect action { [ shutdown ] [ log ] }
loop-protect tx-modeArgument | Description | |
Parameter |
| Shutdown the port when the Loop is detected |
| Log only when the Loop is detected | |
| Controls whether the port is actively generating loop protection PDU's, or whether it is just passively looking for looped PDU's. | |
Default | N.A | |
Mode | Port List Interface mode | |
Usage | Enable/disable the Loop protection on a switch port and configure Loop protection parameters. | |
Example | Example 1: Enable loop protection on port 1, set it to shut down and log when a loop is detected, and disable TX mode. | |