3.23.2 VLAN Translation Mapping Configuration
VLAN Translation mappings are organized into groups, identified by the Group ID.
Command Syntax:
switchport vlan mapping <gid> { both | ingress | egress } <vid> <tvid>Argument | Description | |
Parameter |
| Group id. Integer value from 1 to 8. |
| VLAN ID ranges from 1 to 4095 | |
| Translated VLAN ID ranges from 1 to 4095 | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Configure VLAN Translation mapping | |
Example | Example: | |