3.22.1 Global VLAN Configuration
Use this command to create one or more VLANs in Access mode. By default, only single VLAN #1 is enabled with all ports assigned to this VLAN in Access mode. Specify the Ethertype/TPID used for Custom S-Ports. The setting is in force for all ports set to S-Custom port type.
Command Syntax:
vlan <vlist>
vlan ethertype s-custom-port <etype>Argument | Description | |
Parameter |
| The allowed Access VLAN IDs. Individual elements are separated by commas and ranges are specified with a dash. |
| EtherType/TPID specified in hexadecimal, with a range from 0x0600 to 0xffff. | |
Default | TPID is set to 0x88A8 | |
Mode | Global Configuration mode | |
Usage | Create allowed Access VLANs. To delete VLANs and revert the TPID back to the default, use the 'no' version of the command. | |
Example | Example 1: Create Access VLANs 10, 11, 12, 200, and 300. Example 2: Delete VLAN 12. Example 3: Set TPID = 8888. | |