3.12.1 Link OAM Port Configuration
Use this command to configure Link OAM on the interface.
Command Syntax:
link-oam
link-oam mode { active | passive }
link-oam remote-loopback supported
link-oam link-monitor supported
link-oam mib-retrieval supported
link-oam remote-loopback { start | stop } interface <port_type> [ <v_port_type_list> ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1,3-4 | |
Default | N/A | |
Mode | Port List Interface mode and User EXEC mode | |
Usage | Enable/disable and configures the OAM mode on the interface. | |
Example | Example 1: Enable active OAM mode on port 2 with loopback support. | |