18.9.4 General Timer/Counter Control
Register
When addressing I/O registers as data space using LD
and ST instructions, the provided offset must be used. When using the I/O specific
commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset
within 0x00 - 0x3F.
The device is a complex microcontroller with more peripheral units than can be
supported within the 64 locations reserved in Opcode for the IN and OUT
instructions. For the extended I/O space from 0x60 in SRAM, only the ST/STS/STD and
LD/LDS/LDD instructions can be used.
| Name: | GTCCR |
| Offset: | 0x43 |
| Reset: | 0x00 |
| Property: | When addressing as I/O register:
address offset is 0x23 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | TSM | | | | | | PSRASY | PSRSYNC | |
| Access | R/W | | | | | | R/W | R/W | |
| Reset | 0 | | | | | | 0 | 0 | |
Bit 7 – TSM Timer/Counter Synchronization Mode
Writing the TSM bit to one activates the Timer/Counter
Synchronization mode. In this mode, the value that is written to the PSRASY and
PSRSYNC bits is kept, hence keeping the corresponding prescaler reset signals
asserted. This ensures that the corresponding Timer/Counters are halted and can be
configured to the same value without the risk of one of them advancing during
configuration. When the TSM bit is written to zero, the PSRASY and PSRSYNC bits are
cleared by hardware, and the Timer/Counters start counting
simultaneously.
Bit 1 – PSRASY Prescaler Reset
Timer/Counter2
When this bit is
one, the Timer/Counter2 prescaler will be reset. This bit is normally cleared
immediately by hardware. If the bit is written when Timer/Counter2 is operating in
Asynchronous mode, the bit will remain one until the prescaler has been reset. The
bit will not be cleared by hardware if the TSM bit is set.
Bit 0 – PSRSYNC Prescaler Reset
When this bit is
one, Timer/Counter 0, 1, 3, 4 prescaler will be Reset. This bit
is normally cleared immediately by hardware, except if the TSM bit is set. Note that
Timer/Counter 0, 1, 3, 4 share the same prescaler and a
reset of this prescaler will affect the mentioned timers.